Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings187-0671: 31.90mm Internal Diameter Sleeve Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings187-0671: 31.90mm Internal Diameter Sleeve Bearing
187-0671: 31.90mm Internal Diameter Sleeve Bearing

Cat® 35.01mm Outer Diameter Sleeve Bearing Used for Oil Pumps and Parking Brakes

Brand: Cat

Product Images
187-0671: 31.90mm Internal Diameter Sleeve Bearing
187-0671: 31.90mm Internal Diameter Sleeve Bearing
187-0671: 31.90mm Internal Diameter Sleeve Bearing
187-0671: 31.90mm Internal Diameter Sleeve Bearing
187-0671: 31.90mm Internal Diameter Sleeve Bearing

Cat® 35.01mm Outer Diameter Sleeve Bearing Used for Oil Pumps and Parking Brakes

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 187-0671

Units of Measure

USMetric
Outside Diameter (mm): 35.0
Length (in): 0.69
Inside Diameter (mm): 33.5
Inside Diameter (in): 1.32
Outside Diameter (in): 1.38
Length (mm): 17.5
View More
Compatible Models for part number 187-0671

TRACK-TYPE TRACTOR

D9T D8T D11R D11T

UNDERGROUND ART TRUCK

AD55

ARTICULATED TRUCK

735

PIPELAYER

PL83 578 PL87 583T 583R 587T 587R

TRUCK

793F 793F CMD 793F OEM 793F XQ

PETROLEUM TRANSMISSION

TH35-E81

LOAD HAUL DUMP

R1700 XE

OFF HIGHWAY TRUCK

793 793F

PETROLEUM PACKAGE

TH35-E81

WHEEL LOADER

980K 980K HLG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced