Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits187-3825: Extendable Stick Pad
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits187-3825: Extendable Stick Pad
187-3825: Extendable Stick Pad

Cat® 200mm Long Extendable Stick Pad for backhoe enhances stability and precision during extended reach operations

Brand: Cat

Product Images
187-3825: Extendable Stick Pad
187-3825: Extendable Stick Pad

Cat® 200mm Long Extendable Stick Pad for backhoe enhances stability and precision during extended reach operations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 187-3825

Units of Measure

USMetric
Width (mm): 110.0
Height (mm): 15.0
Length (in): 7.87
Material: Nylon, 6, 6/12, 6/6 Plastic
Height (in): 0.59
Width (in): 4.33
Length (mm): 200.0
View More
Compatible Models for part number 187-3825

BACKHOE LOADER

424D 420D 442D 432D 416C 428D 438C 416D 438D 428C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced