Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components187-7331: 50.8mm Outside Diameter Isolation Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components187-7331: 50.8mm Outside Diameter Isolation Mount
187-7331: 50.8mm Outside Diameter Isolation Mount

Cat® Isolation Two Piece Mount for Radiator and Fuel Tank

Brand: Cat

Product Images
187-7331: 50.8mm Outside Diameter Isolation Mount
187-7331: 50.8mm Outside Diameter Isolation Mount

Cat® Isolation Two Piece Mount for Radiator and Fuel Tank

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 187-7331

Units of Measure

USMetric
Head Outside Diameter (mm): 50.8
Pilot Outside Diameter (mm): 34.3
Mount Height (in): 0.72
Material: Carbon Steel,Oil Fluid
Bolt Type: M16
Inside Diameter (mm): 20.1
Head Outside Diameter (in): 2.0
Head Thickness (mm): 13.5
Head Thickness (in): 0.53
Pilot Outside Diameter (in): 1.35
Bonded Sleeve: Yes
Inside Diameter (in): 0.79
Mount Height (mm): 18.4
Material Description: Rubber
Standard Bolt Size (mm): M16
Mount Type: Two-piece - Symmetric
Mounting Type: Two-piece - Symmetric
View More
Compatible Models for part number 187-7331

POWER PACKAGE

C7

INTEGRATED TOOLCARRIER

IT62H

ENGINE

C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

TRACK LOADER

973C 973D 953D 973K 953K 963 973 963K 953

SOIL COMPACTOR

825 825K

PETROLEUM ENGINE

C13 C11 C9 C7

WHEEL DOZER

824 824K

OFF HIGHWAY TRUCK

798 AC

LANDFILL COMPACTOR

826K 826

WHEEL LOADER

972G II 972M XE 962 980K HLG 966M XE 972G 972H 972K 972M 980L 980M 950GC 986 966K XE 988GC 966H 966G 962H 966K 986H 950H 966M 950K 962L 986K 962K 966G II 950M 950L 962M 982M 950 GC

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D4 D5 D6K2 LGP D6K XL D6K D6K LGP

ENGINE - MACHINE

C27

PIPELAYER

PL61

INDUSTRIAL ENGINE

C32 C9.3B C7 C9 C-9 C11 C13 3126B C32B

TRUCK

797F

EXCAVATOR

M325C

PETROLEUM PACKAGE

CX31-C9I TH48-E70 TH31-C9P TH31-C9I CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced