Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsGears187-8194: Pump Drive Gear
Home
EngineEngine ComponentsEngine Rotating ComponentsGears
187-8194: Pump Drive Gear
187-8194: Pump Drive Gear

Cat® 64 Teeth Pump Drive Gear for engine

Brand: Cat

Product Images
187-8194: Pump Drive Gear
187-8194: Pump Drive Gear

Cat® 64 Teeth Pump Drive Gear for engine

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 187-8194
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 187-8194

Units of Measure

USMetric
Width (mm): 236.22
Height (mm): 139.7
Length (in): 9.3
Material: Low Alloy Steel
Height (in): 5.5
Length (mm): 236.22
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 187-8194

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7H D6R III D6T XL D7R SERIES D6GC D8N D6H II D6R STD D7R LGP D6T LGPPAT D6T XL PAT D6T XW PAT D7R II D6R XL D6R D6T D6R II D7R XR D6H

POWER MODULE

OEM POWER

PIPELAYER

PL87 583R 587T 587R 578 572R 572R II

ENGINE

C13B

INDUSTRIAL ENGINE

C-16 C18

FRONT SHOVEL

5080 385C 5090B

WATER FORDING TRACTOR

D7R II

EXCAVATOR

385C L 365C L 375-A L 365C L MH 385C L MH 374D L 375-A 390D 390D L 385C FS 365C 385B 385C

MOBILE HYD POWER UNIT

365C L 385C 385C L

MOTOR GRADER

16M 12M 160 14 140M 120M 160M 14L 150 14M 140

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert