Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches187-8936: Fuel Level Sender
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches187-8936: Fuel Level Sender
187-8936: Fuel Level Sender

Cat® Fuel Tank Level Sender that measures and communicates the fuel level inside a vehicle's fuel tank to the fuel gauge

Brand: Cat

Product Images
187-8936: Fuel Level Sender
187-8936: Fuel Level Sender

Cat® Fuel Tank Level Sender that measures and communicates the fuel level inside a vehicle's fuel tank to the fuel gauge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 187-8936

Units of Measure

USMetric
Flange Diameter (mm): 69.8
Material: Low Alloy Steel
Wire Length (in): 14.3
Connector Type: 2 PIN DT
Wire Length (mm): 363.0
Flange Diameter (in): 2.7
View More
Compatible Models for part number 187-8936

BACKHOE LOADER

424D 424B 436C 420D 442D 430D 432D 416C 428D 416D 426C 438D 424B HD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced