Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Pans188-4640: 332.44mm Wide Oil Pan
HomeEngineLubrication SystemOil Pans188-4640: 332.44mm Wide Oil Pan
188-4640: 332.44mm Wide Oil Pan

Oil Pan

Brand: Cat

Product Images
188-4640: 332.44mm Wide Oil Pan
188-4640: 332.44mm Wide Oil Pan
188-4640: 332.44mm Wide Oil Pan
188-4640: 332.44mm Wide Oil Pan
188-4640: 332.44mm Wide Oil Pan

Oil Pan

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 188-4640

Units of Measure

USMetric
Width (mm): 558.8
Height (mm): 381.0
Length (in): 57.5
Material: Alloy Aluminum
Height (in): 15.0
Length (mm): 1,460.5
View More
Compatible Models for part number 188-4640

GENERATOR

SR500 SR5 SR4B

UNDERGROUND ART TRUCK

AD60 AD55B

GENERATOR SET

C32 GEN SET C27 C32 C32 GENSET

POWER MODULE

C32

ENGINE

C27 INDUSTRIAL

PETROLEUM ENGINE

C32

LOCOMOTIVE ENGINE

C32

WHEEL DOZER

844 844H

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

990 II 990H 990

ENGINE - MACHINE

C27

GEN SET ENGINE

POWER SYS

MARINE ENGINE

C32 MARINE

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27

TRUCK

775F 773F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced