Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components188-5046: 1.85mm Thick Steel Shim Pack
HomeDrivetrainTransmissions & ComponentsOther Transmission Components188-5046: 1.85mm Thick Steel Shim Pack
188-5046: 1.85mm Thick Steel Shim Pack

Cat® Shim Pack

Brand: Cat

Product Images
188-5046: 1.85mm Thick Steel Shim Pack
188-5046: 1.85mm Thick Steel Shim Pack
188-5046: 1.85mm Thick Steel Shim Pack
188-5046: 1.85mm Thick Steel Shim Pack
188-5046: 1.85mm Thick Steel Shim Pack

Cat® Shim Pack

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 188-5046

Units of Measure

USMetric
Material: Shim Steel,Carbon Steel
Inside Diameter (mm): 358.0
Outside Diameter (mm): 396.0
Overall Thickness (mm): 2.4
Inside Diameter (in): 14.09
Outside Diameter (in): 15.59
Overall Thickness (in): 0.09
Material Description: Shim Steel
Thickness (in): 0.09
Thickness (mm): 2.4
View More
Compatible Models for part number 188-5046

WHEEL TRACTOR

613C II

INTEGRATED TOOLCARRIER

IT62G II IT62H

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613C

WHEEL LOADER

950G 962H 962G 962G II 950H 950K 962K 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced