Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemSeals for Fuel Systems188-7541: Fuel Pump Seal
HomeEngineFuel SystemSeals for Fuel Systems188-7541: Fuel Pump Seal
188-7541: Fuel Pump Seal

Cat® 21.90 mm Inner Diameter Seal For fuel priming pump

Brand: Cat

Product Images
188-7541: Fuel Pump Seal
188-7541: Fuel Pump Seal
188-7541: Fuel Pump Seal
188-7541: Fuel Pump Seal
188-7541: Fuel Pump Seal

Cat® 21.90 mm Inner Diameter Seal For fuel priming pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 188-7541

Units of Measure

USMetric
Seal Type: Rectangular
Material: FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Outside Diameter (mm): 31.9
Inside Diameter (mm): 21.9
Cross Section Width (mm): 5.0
Cross Section Thickness (mm): 5.0
Outside Diameter (in): 1.255
Inside Diameter (in): 0.862
Cross Section Width (in): 0.196
Cross Section Thickness (in): 0.196
Overall Width (mm): 22.0
Cross Section Diameter (mm): 5.0
Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Diameter (in): 0.2
Seal/O-Ring Type: Polygonal
Overall Length (mm): 22.0
View More
Compatible Models for part number 188-7541

GENERATOR

XQ330 SR4B SR5 LC51XX

TRUCK ENGINE

C9 C13

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

WHEEL SKIDDER

535C 545C 525C

ROTARY DRILL

MD6200 MD6540C MD6380

TRACK FELLER BUNCHER

TK711 TK732 TK722 TK721 TK752 TK751 511 TK741 522 521 532 541 551 552

EXCAVATOR

349D L 336E 324E 336F 320D2 336D2 L 336F XE 374F L 349E L 330D2 322C 3101 324E LN 352F XE VG 330D FM 320D2 GC 349F L 320D2 FM 325D L 352F-VG M325C 336D L 336F L XE 330C FM 324D L 336E L 320 GC 325C 349E 336E H 349F 352F 340F 324D FM LL 336F LN XE 318D2 L 324E L 336F L 374F 336D2 GC 330D2 L 323D2 326D2 L 345D L 336F LNXE 336F LN 329E LN 390F L 336D2 L XE 336E LN 336E LH 349F LXE 325D FM LL 336D2 LXE MH3295 340D2 L 313D2 GC 390F 336E LNH 325C FM 340F L UHD 349E L VG 325D FM 326D2 323D2 L 330C L 336D2 568 FM 313D2-GC 313D2 330D L 350 OEM 352 UHD 349 330D MH 329D L 324D FM 340F L LRE 352 350 355 568 FM LL 320 323 329E L 329E 318D2 336D2 XE 395 325D MH 329D2 L 322C FM 374 329D2 330C MH

SHOVEL

6040

WHEEL TRACTOR

651E 631K 621K OEM 651 623H 657E 621H 627G 627H 637G 637K

ROTARY MIXER

RM500B RM800

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

973 973K

PETROLEUM ENGINE

C15 C13 C18 C11 C27 C9 C7 2016 C32 C175-16 3512E

SOIL COMPACTOR

825 825H 825K 815F 825G II

WHEEL DOZER

854K 844H 834 834H 834K 824H 824G 824K 814F 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836K 826G 826H 826K 816F

PETROLEUM GEN SET

C27

WHEEL LOADER

982XE 972H 972K 988 XE 972M 972L 966 XE 988GC 962H 986H 950H 950K 962L 986K 962K 950M 950L 962M 980XE 988H 988K 966H 966L 966K 966M 950GC 962G II 938H 962 966 972 966 GC 972 XE 986 966XE 980 982 950G II 980GC 988 990 993 992 980G II 988K XE 982 XE 980 XE 966F II 980K HLG 966K XE 990K 990H 950 GC 972G II 972M XE 938G II 993K 966M XE 980C 980H 980G 980L 980K 992K 972XE 980M 994F 994H 966G II 982M

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 C27 C18 C7.1 C9.3 C175-16 3516B C7 C9 3512E 3512C C32B C9.3B C11 C13 C15

QUARRY TRUCK

777E 773E 772G 770G

WHEEL SCRAPER

657E 637K 637E 637G 627G

SPRAY AR

CAT WDS

TRACTOR

784C

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD63 AD30 AD45

POWER MODULE

XQ2280 XQC1200 TR43 XQC1600 OEM POWER TR43-C18L TR43-E44

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1700G R3000H R2900G R2900 R2900 XE

OFF HIGHWAY TRUCK

777G 772 770 793D 777 775 773 785D

MATERIAL HANDLER

M325D MH MH3260 MH3295 M325D L MH

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

120H 24 16 14 18 120K 135H 120M 2 140M 140K 140K 2 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 16M 160 150 14M 160M 3 AWD 140 16GC 12H 24M 12K 14M3 160K 160M 140M 3 AWD 16M3 14M-3 120K 2

HYDRAULIC SHOVEL

6020 6015 6040 6030 6015B 6020B 6040 FS 6060

TRACK-TYPE TRACTOR

D6R III D6XE D10 D11 D6R II D5R2 D5N D6R D6T D6N D7E D9 D6 D5 D8 D7 D6 XE D11R D11T D7R XR D6T LGP D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D7R D8T D8R D10T2 D8N D6R STD D9T D6T XL PAT D6T XW PAT D6R LGP D7E LGP

ASPHALT PAVER

BG1000E AP-1000E BG1055E AP-1055E

MARINE AUXILIARY

C32B

MARINE ENGINE

C8.7 C32 C9.3 C32 MARINE C12.9 C18 3516E 3512E C175-16

PIPELAYER

587T 561N PL83 PL87 PL72 583T

EXPANDED MINING PRODUCTS

LD350

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

350MHPU 352FMHPU 390F 330D2 349D L 336FMHPU 329E 340D2 L 336D L 349E L HVG 349E TH43-C18 336F 336E C7.1 336E HVG

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C18I CX31-C9I CX35-C18I CX31-C13I

GENERATOR SET

DE1400 DE500 C13 XQ375 DE630 C13 XQ350 C32 GEN SET C18 C15 C9.3 DE1500 C18 GEN SET XQ425 3516C GEN C7.1 D1000 C175-16GENSET 3508B C27 XQ330 C32 DE1250S D800 XQP1100 3512B XQP310 3516C 3516E

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-500

ENGINE

C15 C18 C32 MARINE 3512E C13B C32B INDUSTRIAL C32 INDUSTRIAL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

COMBAT VEHICLE ENGINE

C13

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

GEN SET ENGINE

POWER SYS DE800S

ENGINE - MACHINE

3516C C27

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573C 563C 2570C 2670C

TRUCK

773G LRC 775G 775F 772G OEM 789C 789D 777C 777B 789B 777G 777F 775G OEM 770G OEM 785 789 770G 793D 793C 772G 773G 773F 773G OEM 785C 785D 785B 772 770 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced