Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageGuards189-3861: Roller Guard Full Length
Home
UndercarriageGuards
189-3861: Roller Guard Full Length
189-3861: Roller Guard Full Length

Cat® Guard As-Trk Gde Roller Guard Full Length, Front And Rear Position, Right Side of Frame

Brand: Cat

Product Images
189-3861: Roller Guard Full Length
189-3861: Roller Guard Full Length
189-3861: Roller Guard Full Length
189-3861: Roller Guard Full Length
189-3861: Roller Guard Full Length

Cat® Guard As-Trk Gde Roller Guard Full Length, Front And Rear Position, Right Side of Frame

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 189-3861
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 189-3861

Units of Measure

USMetric
Weight (kg): 34.18
Weight (lb): 75.35
Guard Type: Roller Guard Full Length
Height (mm): 82.6
Track Frame Side: Right
Material: Structural Steel,Alloy Steel
Guard Position: Front And Rear
Undercarriage Width (mm): 165.1
Length (mm): 454.7
View More
Compatible Models for part number 189-3861

EXCAVATOR

336E LN 336D2 336F L XE 340F 336E LH 336E LNH 330D MH 328D LCR 336F LNXE 335F LCR 330C LN 330C 340F L LRE 336F 336D LN 336F LN XE 330 340D L 336D2 L 336D2 L XE 330C MH 336F LN 340F L UHD 330D LN 330C L 340D2 L 330D L 335F 336F L 336E L 336D L 325C

MOBILE HYD POWER UNIT

336F 340D2 L 336D 336E 336D L 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert