Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components189-4402: 3/4" X 1/4” Lubrication Pipe Nipple Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components189-4402: 3/4" X 1/4” Lubrication Pipe Nipple Adapter
189-4402: 3/4" X 1/4” Lubrication Pipe Nipple Adapter

Cat® Lubrication Pipe Nipple Adapter connects lubricating lines directed by the lubricating pump, facilitating the smooth distribution of lubricants

Brand: Cat

Product Images
189-4402: 3/4" X 1/4” Lubrication Pipe Nipple Adapter
189-4402: 3/4" X 1/4” Lubrication Pipe Nipple Adapter
189-4402: 3/4" X 1/4” Lubrication Pipe Nipple Adapter
189-4402: 3/4" X 1/4” Lubrication Pipe Nipple Adapter
189-4402: 3/4" X 1/4” Lubrication Pipe Nipple Adapter

Cat® Lubrication Pipe Nipple Adapter connects lubricating lines directed by the lubricating pump, facilitating the smooth distribution of lubricants

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 189-4402

We are still working on adding a specification for this part.

Compatible Models for part number 189-4402

WHEEL DOZER

854K

MOTOR GRADER

24H

WHEEL LOADER

990K 990H 993K 992K 988G 988H 990 II 988K 992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced