Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainSteeringSteering Friction Discs190-3532: 120 Teeth Brake Friction Disc
HomeDrivetrainSteeringSteering Friction Discs190-3532: 120 Teeth Brake Friction Disc
190-3532: 120 Teeth Brake Friction Disc

Cat® Brake Friction Disc generates the necessary friction against the brake plate to slow down and stop the equipment during brake application

Brand: Cat

Product Images
190-3532: 120 Teeth Brake Friction Disc
190-3532: 120 Teeth Brake Friction Disc
190-3532: 120 Teeth Brake Friction Disc
190-3532: 120 Teeth Brake Friction Disc
190-3532: 120 Teeth Brake Friction Disc

Cat® Brake Friction Disc generates the necessary friction against the brake plate to slow down and stop the equipment during brake application

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 190-3532

Units of Measure

USMetric
Inside Diameter (mm): 624.92
Outside Diameter (mm): 874.5
Thickness (mm): 5.08
Inside Diameter (in): 24.603
Outside Diameter (in): 34.429
Thickness (in): 0.2
Material: Non-Band Type Friction Material,Carbon Steel,Low Alloy Steel
View More
Compatible Models for part number 190-3532

TRUCK

793C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced