Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemFans & Components190-3968: 106.9mm Diameter Pulley Fan Shaft
HomeEngineCooling SystemFans & Components190-3968: 106.9mm Diameter Pulley Fan Shaft
190-3968: 106.9mm Diameter Pulley Fan Shaft

Cat® 106.9mm Diameter Pulley Fan Shaft Used In Fan Drive

Brand: Cat

Product Images
190-3968: 106.9mm Diameter Pulley Fan Shaft
190-3968: 106.9mm Diameter Pulley Fan Shaft
190-3968: 106.9mm Diameter Pulley Fan Shaft
190-3968: 106.9mm Diameter Pulley Fan Shaft
190-3968: 106.9mm Diameter Pulley Fan Shaft

Cat® 106.9mm Diameter Pulley Fan Shaft Used In Fan Drive

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 190-3968

Units of Measure

USMetric
Material Description: Steel
Flange Diameter (in): 4.2
Flange Diameter (mm): 106.9
Outside Diameter (mm): 106.9
Material: Steel,Ductile (Spheroidal) Iron,Carbon Steel
Overall Length (in): 3.19
Outside Diameter (in): 4.21
Overall Length (mm): 81.0
Thread: M8X1.25, M6X1
Diameter (in): 4.21
Diameter (mm): 106.9
Overall Height (mm): 81.0
Overall Height (in): 3.2
View More
Compatible Models for part number 190-3968

WIDE BODY TRUCK

707

ENGINE - MACHINE

C-9

ASPHALT PAVER

BG-260D BG-2455D AP-1000D AP-1055D

TRUCK ENGINE

C7 C-12 C9 3126E 3116 C13 3126B 3126

TRACK FELLER BUNCHER

521B 522B 522 521

COMBINE

465 460 470

COMBINE HARVESTER

460

WHEEL HARVESTER

570B

INDUSTRIAL ENGINE

C9.3B C7 C9 3126B C-9

ENGINE

C9.3

PETROLEUM ENGINE

C9 C7

PETROLEUM PACKAGE

TH35-C13T TH31-C9T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced