Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsGrease Guns190-5622: Grease Gun Assembly
HomeWorkshop SuppliesToolsGrease Guns190-5622: Grease Gun Assembly
DescriptionSpecifications
Description for part number 190-5622

Description:
Cat grease gun assembly stores and dispenses grease. Cat grease gun assembly used to apply lubricants through a grease fitting or nipple.

Attributes:
• Includes grease coupler and 18 inch hose assembly
• Equipped with a check valve and an air-bleed valve
• Spring primed, two way loading

Application:
Cat grease gun assembly used to apply lubricants through a grease fitting or nipple.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 190-5622

Units of Measure

USMetric
Weight (lb): 3.199
Thread Size (in): 1/8 NPTF
Operating Pressure (kPa): 31,026.0
Hose Length (in): 18.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced