Caterpillar
Caterpillar
Complete your tax details anytime right here.
190-7614: RECEPTACLE CONNECTOR

190-7614: RECEPTACLE CONNECTOR

Cat® Receptacle Connector Kit (12 Pin)

Brand: Cat

Product Images

190-7614: RECEPTACLE CONNECTOR
190-7614: RECEPTACLE CONNECTOR

190-7614: RECEPTACLE CONNECTOR

Cat® Receptacle Connector Kit (12 Pin)

Brand: Cat

Parts included in this kit

No results available.

190-7612: RECEPTACLE A

Quantity: 1

3E-5180: WEDGE

Quantity: 1

Showing 1 to 2 of 2

Description for part number 190-7614

Description:Cat plug connector kits provide highly durable sealed electrical connections for easy field service to repair or replace electrical system components on Cat heavy equipmentAttributes:Kit includes compatible nylon receptacle assembly and lock wedgeApplication:Kits are used to service or replace 12 pin receptacle connectors. Consult your owners manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 190-7614

We are still working on adding a specification for this part.

Compatible Models for part number 190-7614

GENERATOR

SR4B XQP550 SR4

TRUCK ENGINE

C13

INTEGRATED TOOLCARRIER

IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 631K 613G 623K 621K 627K 657 651

MACHINE CONTROL & GUID

MINESTARGU

ASPHALT COMPACTOR

CB22B CW16 CB8 CB7 CB16 CB15 CB13 CB10

WHEEL SKIDDER

535D 545D 525D 555D

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

MINI HYD EXCAVATOR

303.5E2 CR 304E2 304CR 302CR 305E2 CR 305.5E2 301.8 301.9 301.6 301.5 304SR 308E2CR 303 SR 308E2 CR 307E2 301.7CR 308E2SR 305E2 303CR 304E2 CR 305.5E2 CR 304.5E2 303.5E2 303.5CR 302.7CR

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B

HARVESTER HEAD

SAT223 SAT214 SAT223T SAT422DB SAT322TSC SAT325 SAT322T SAT318 SAT323T SAT323TSC

EXCAVATOR

324E 320D2 336D2 L 323F 374F L 324E LN 349F L 313 323F OEM 336F L XE 323E LN 314E CR 326F 320 GX 336E L 320 GC 349E 349F 325F 340F 336F LN XE 318D2 L 324E L 312E L 313F L 326D2 L 320D 320E 314E LCR 323E SA 323F L 336D2 L XE 349F LXE 390F 349E L VG 320E L 349D2 323D2 L 336D2 320D FM 352 UHD 312D2 GC 313 GX 349 313 GC 324D FM 349D2 L 352 355 318F L 320 323 329E L 336 395 316E L OEM 374 326F LN 316F L 312E 312F 336E 336F 335F 336F XE 349E L 330D2 352F XE VG 316F 352F-VG 326F L 313F 320E RR 312D2 352F 320E LRR 323F LN 336F L 374F 318 GC 336D2 GC 330D2 L 314F CR 336F LNXE 323E L 336F LN 329E LN 320E LN 330F 390F L 336E LN 316 GC 336D2 LXE MH3295 340D2 L 313D2 GC 340F L UHD 326D2 320F L 313D2-GC 313D2 330F LN 318E L 336 GC 340F L LRE 325F LCR 318F 330F L 329F L 336D2 XE 335F LCR 316E L 315F LCR

SHOVEL

6040

PAVING COMPACTOR

C13 MARINE MG630

COMPACT TRACK LOADER

285XE 275 285 275XE

WHEEL TRACTOR

623G 623H 621H 627H 633E II 651B 651E 631K 631D 631E 621K OEM 657E 657G 637E

ROTARY MIXER

RM800 RM500B

HEX BASED SPL SOLUTION

6020B 320D 320E 323E 352F 313D2 330F 320D2 330F OEM 313F 318D2 349D2 374F OEM

TRACK LOADER

973C 973K 953C 953K 963 953 963K

SOIL COMPACTOR

825 CP44B CP68B CS76B CS74B CP12 GC CS12 GC 815K CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP7 CP5 CP13 GC CP74B CS5 825K CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B CS68B CS66B CS11 GC

PETROLEUM TRANSMISSION

TH55-E70 TH48-E80 CX31-P600-C18I

PETROLEUM ENGINE

3508C C9 3512 C27 2016 3516C 3512E 3512C

BACKHOE LOADER

430F 434F 432F 434 444 416F 434F2 422F 444F 420F 444F2 428F

WHEEL DOZER

854K 834K 814K 844K 834 844 854 824K 814 824

LANDFILL COMPACTOR

836 826 816 826K 816K

PETROLEUM GEN SET

C15 C32 3512B 3512C

WHEEL LOADER

982XE 988 XE 962H 962L 986K 962K 962M 980XE 988H 988K 966H 966L 966K 966M 950GC 814K 924K 926M 962 966 GC 986 980 982 950G II 988 995 990 993 992 980G II 988K XE 926 930 938 980K HLG 990K 972M XE 938G II 993K 992K 994K 994H 966G II 972H 972K 972M 972L 988GC 950H 950K 950M 950L 930K 930M 962G II 938K 938M 962M Z 972G II 966M XE 980H 980L 980K 980M 982M

COMPACT WHEEL LOADER

903 902 901

ARTICULATED TRUCK

740 GC 730C 725 740 735B 745 730 735 725C 730C2 730C OEM 730 EJECTOR 740B

UTILITY COMPACTOR

CB4.4 CB4.0

PNEUMATIC COMPACTOR

CW-14

INDUSTRIAL ENGINE

3126B 3304 3306 3054C 3512 C-10 C7 C9 C32 C27 C18 C9.3 3406 3516B 3408B 3512B 3512C D333C CG137-08 C11 C13 C15 D330C

ASPHALT SCREED

AS4251C

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657G 657E

GAS ENGINE

G3306 G3512H G3512E G3512B G3512J G3612 G3616 G3608 G3606 G3412 G3408B G3516J G3516E G3408 G3406 G3516C G3516B G3306B G3304B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3512 G3516 G3508

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD45B AD63 AD22

PETROLEUM POWERTRAIN

CX31

POWER MODULE

TR43-C18L PP3516 PM3516

LOAD HAUL DUMP

R1600H R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G R1700 XE

MATERIAL HANDLER

MH3260

OFF HIGHWAY TRUCK

777G 796 AC 794 AC 798 AC 785D 789G 789D 772 770 777 775 773 793F 789 785 793 798

MOTOR GRADER

135H 120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 160K 160H 160M 140M 3 AWD 14M-3 120H 24 16 14 18 120M 120K 163H 140M 140K 140H 143H 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 16H 150 14M 140 16GC 14H 12H 12M 12K 14M3 16M3 120K 2

OEM SOLUTIONS

3412C

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B 6015B 6040 FS 6060 6030 FS

TRACK-TYPE TRACTOR

D10 D11 D8 GC D6R II D3G D4G D5R2 D5N D5G D6N XL D6T D6N D6K D7E D4K2 LGP D6N LGP D3K2 LGP D4K2 XL D6T LGP D8 XE D6GC D3K2 XL D6R XL D6K2 XL D6T XW D6T XL D8GC D8T D8R D8N D6K XL D9T D6T XW PAT D6K2 D5K XL D6R LGP D7E LGP D5K LGP D6XE D11 XE D4K XL D9 GC D7R SERIES D6K2 LGP D3K XL D9 D6 D5 D8 D7 D4K LGP D5K2 LGP D10T D11T D6T LGPPAT D6K LGP D10T2 D6T XL PAT D5K2 XL D7R II D3K LGP

KNUCKLEBOOM LOADER

559D 2384D 579D 2484D

ASPHALT PAVER

BG555E PE636 AP400 AP300F BG-260D BG1000E AP-500E BG-2455D AP-1000E AP-1000D AP-555E BG600D AP355F AP455 AP500 AP-600D AP-655D AP355 AP-1055D AP-1055E AP555 AP300

HAMMER

H45E S

MARINE ENGINE

C32 MARINE C32B C7.1 C32

MARINE AUXILIARY

3516C C32B

PIPELAYER

561N PL83 PL87 PL72 PL61

VIBRATORY COMPACTOR

CS-44B CS-68B CS-66B CS-64B CP-64 CP-54 CP-56 CP-44 CP11 GC CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CS54B CS56B CS79B CP-68B CP-44B CS74B CS10 GC CP44B CS-56 CS11 GC CS-54 CS-56B CS-44 CS-34 CS-54B CS-78B CS-79B CP12 CS-76B CP74B CS-76 CS-74 CS-74B CS-64 CP12 GC CS7 CP-54B CP7 CS68B CS44B CP-56B CP54B CP-74B CP76B CP56B

PETROLEUM PACKAGE

TH48-E70 CX35-P800 TH48 CX31-C11I CX31-C9I CX31-C15I CX31-C13I CX31-P600- CX31-C18I TH35-C13T CX35-C18I CX31 TH35-E81 CX31-P600

MOBILE HYD POWER UNIT

390F 330FMHPU 336E MHPU 329E 349E 336E HVG 336D2 349D2 352FMHPU 323F OEM 330F OEM 336E L 316F 336F 336D 336E 330F 374F

GENERATOR SET

DE500 G3516 G3512 3508 D1500 XQ1140 3516 3512 C18 GEN SE XQ425 G3516B G3516H 3508B G3512H DE630 C13 XQ350 G3412 C18 C15 C27 C32 C175-20 C175-16 G3520C G3520E G3520H 3512C 3512B C32B 3406C 3516C 3516B 3516E

RECLAIMER MIXER

RM400 RM800 RM500B

ENGINE

C32 MARINE 3512E G3516C G3516J C15 C18 C13B C32B G3520J C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27 C32B

EJECTOR TRUCK

730C 740B 730C2 EJ 740

WATER DELIVERY SYSTEM

777G

MACHINE CNTRL & GDNC

COMMAND CMD FOR CPM KIT COMMAND CONSOLE

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

ELECTRIC ROPE SHOVEL

7495 HF

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

WIDE BODY TRUCK

707

ENGINE - MACHINE

C27 C4.4 3408

GEN SET ENGINE

3304B 3306 3304

ROTARY/TRACK DRILLS

MD5150C

SKID STEER LOADER

270XE 270

TRUCK

793F XQ 775G 775F 793F OEM 777G 777F 775G OEM 785 770G 795F XQ 793D 793F 772G 773G 797F 773F 794 AC 793F CMD 772G OEM 789D 770G OEM 785G 773G OEM 785D 795F AC 793F AC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

COMPACTOR

CB-34B XW CB-36B CB-34B CB-32B CC-34B CCS7 CCS9 CB13 CB15 CB16 CB-24B CB-22B CC-24B

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced