Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers191-2602: Dimpled Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers191-2602: Dimpled Washer
191-2602: Dimpled Washer

Cat® Dimpled Washer distributes load, aligns with a detent, ensures secure positioning, and prevents movement in fastening applications.

Brand: Cat

Product Images
191-2602: Dimpled Washer
191-2602: Dimpled Washer

Cat® Dimpled Washer distributes load, aligns with a detent, ensures secure positioning, and prevents movement in fastening applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 191-2602

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 58.0
Inside Diameter (mm): 32.0
Thickness (mm): 1.2
Inside Diameter (in): 1.26
Outside Diameter (in): 2.283
Thickness (in): 0.047
View More
Compatible Models for part number 191-2602

EXCAVATOR

312D2 312D2 GC 311D LRR 312D2 L 312D L 312C L 312E L 313D2-GC 315F LCR 313D2 314D LCR 313F GC 314E CR 312E 312F 314C 312C 312D 314E LCR 313D2 LGP 315D L 313F L 313F LGC 311F LRR 315C 314D CR 314F CR 312F GC 313F 313D2 GC 313D 311C

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced