Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits191-7699: Bracket Assembly
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits191-7699: Bracket Assembly
191-7699: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Product Images
191-7699: Bracket Assembly
191-7699: Bracket Assembly
191-7699: Bracket Assembly
191-7699: Bracket Assembly
191-7699: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 191-7699

Units of Measure

USMetric
Overall Height (in): 1.0
Overall Width (in): 2.6
Material: Carbon Steel,Alloy Mixed: Metal
Overall Length (in): 3.05
Overall Width (mm): 66.0
Overall Height (mm): 25.4
Overall Length (mm): 77.5
View More
Compatible Models for part number 191-7699

INTEGRATED TOOLCARRIER

IT62H

WHEEL LOADER

950G II 962H 962G II 938G II 950H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced