Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches191-8305: 2 Pin Variable Reluctance High Speed Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches191-8305: 2 Pin Variable Reluctance High Speed Sensor
191-8305: 2 Pin Variable Reluctance High Speed Sensor

Cat® Passive High-Output Over-Mold Speed Sensor

Brand: Cat

Product Images
191-8305: 2 Pin Variable Reluctance High Speed Sensor
191-8305: 2 Pin Variable Reluctance High Speed Sensor
191-8305: 2 Pin Variable Reluctance High Speed Sensor
191-8305: 2 Pin Variable Reluctance High Speed Sensor
191-8305: 2 Pin Variable Reluctance High Speed Sensor

Cat® Passive High-Output Over-Mold Speed Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 191-8305

Units of Measure

USMetric
Insert Length (mm): 22.6
Bore Diameter (mm): 18.6
Overall Length (mm): 65.3
Bore Diameter (in): 0.73
Overall Length (in): 2.57
Insert Length (in): 0.89
Material: Polyamide Plastic
View More
Compatible Models for part number 191-8305

UNDERGROUND ART TRUCK

AD22 AD55

TRUCK ENGINE

C15

TRANSMISSION-ONHIGHWAY

CX35 CX31 CX28

LOAD HAUL DUMP

R2900 XE

OFF HIGHWAY TRUCK

772 770 773GC 793

MOTOR GRADER

24M

TRACK-TYPE TRACTOR

D6T LGP D6R III D9 D8 D8T D8R D10T2 D10 D9T D6T LGPPAT D6T XL PAT D6T XW PAT D6R XL D6R II D6T XW D6T XL D7R SERIES D10T D7R II D6R D6T D6R LGP

TRANSMISSION-MILITARY

CX28

MARINE ENGINE

C280-16 C280-12 C280-6 C280-8 3516C

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

583T 572R II PL83 PL87 587T PL72

WATER FORDING TRACTOR

D7R II

PETROLEUM PACKAGE

TH35-E81 CX31-P600- TH31-E61

GENERATOR SET

C175-16 3508B

PETROLEUM ENGINE

C175-16 C7

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX35-P800 CX31-P600

BACKHOE LOADER

416F2 415 416 420F2 428 420 432F2 434 430F2

EJECTOR TRUCK

740 730C2 EJ 730 730C 740B

AG TRANSMISSION

TA19-M2WD TA19-M4WD

WHEEL LOADER

988 XE 972 XE 966 XE 966XE 966K XE 972M XE 966M XE 988K XE 972XE

WIDE BODY TRUCK

707

GEN SET ENGINE

3608 3606

TRANSMISSION

CX31 HT CX31 CX31-P300

ARTICULATED TRUCK

725C 730 EJECTOR 730C2 740B 730C 725 725C2 740 735B 730 735 OEM 735

QUARRY TRUCK

772G 770G

TRUCK

797 772G OEM 770G 793F 795F AC 772G 793F XQ 797F 770G OEM 797B

GAS ENGINE

G3612 G3616 G3608 G3606

BULLDOZER

D8T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced