Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience192-7848: Standard Capacity Fixed Shock Absorber Upgrade Kit
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience192-7848: Standard Capacity Fixed Shock Absorber Upgrade Kit
Parts included in this kit

No results available.

192-7811: M12 ID Plastic Flat Washer
192-7811: M12 ID Plastic Flat WasherQuantity: 2
8Y-5965: Shock Absorber
8Y-5965: Shock AbsorberQuantity: 1
192-7812: 3/8''-16 x 2 1/8'' Hex Head Shoulder Bolt
192-7812: 3/8''-16 x 2 1/8'' Hex Head Shoulder BoltQuantity: 1
163-1137: Sleeve Bearing (Bushing)
163-1137: Sleeve Bearing (Bushing)Quantity: 2
192-7813: 3/8''-16 x 2'' Hex Head Shoulder Bolt
192-7813: 3/8''-16 x 2'' Hex Head Shoulder BoltQuantity: 1
3J-4818: M12 External Tooth Lock Washer
3J-4818: M12 External Tooth Lock WasherQuantity: 1
2K-4973: 3/8''-16 Cone Lock Nut
2K-4973: 3/8''-16 Cone Lock NutQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Description for part number 192-7848

Includes shock absorber, pin, bolt, locking rings, washers, bushings and locknut. Install these parts as needed if the operating conditions do not allow proper operation of the seat suspension assembly and recommended if the weight of the operator exceeds 136 kg (300 lb). Kits provide easy field service repair or replacement of suspension seat systems. Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 192-7848

We are still working on adding a specification for this part.

Compatible Models for part number 192-7848

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II IT14G2 IT24F IT38H IT38G IT14G IT38F IT28G

TRACK LOADER

963 973C 963D 963B 963C 953B 953C 953D

LOAD HAUL DUMP

R1700 R1700 XE

SOIL COMPACTOR

825H 825G 815F II 815F 825G II

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730 D400E II

WHEEL DOZER

844 834G 834H 824H 824G 814F II 814F 854G 854K 824G II 844H

OFF HIGHWAY TRUCK

793D 793F 785D 789 785 793 789G 789D

MOTOR GRADER

24H 140M 3 AWD

LANDFILL COMPACTOR

826G II 816F II 816K 836H 836G 836K 826G 826H 816F

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

962 928G 960F 972G 966 972H 972K 972M 972 972L 988F II 980 950G II 928HZ 950G 962H 950F 962G 986H 950H 950K 962L 962K 950M 950L 962M 994 990 980G II 988G 988H 988F 966F 966H 966G 930G 966L 930H 966K 950 980F II 966F II 962M Z 950M Z 924GZ 966K XE 924HZ 990H 972G II 972M XE 938G II 993K 924F 924H 924G 992D 962G II 980H 980G 992G 980L 980K 992K 938G 938F 938H 990 II 994F 994D 970F 966G II 950F II

WHEEL SKIDDER

515 555D 535D 535C 545D 545C 525D 525C

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D5K LGP D6R III D10 D11 D7R LGP D3K2 XL D6T LGPPAT D5R LGP D6R XL D4K XL D9 GC D6R II D6K2 XL D6T XW D3G D6T XL D6K2 LGP D4G D5R XL D3K XL D5M D5N D5H D5G D6N XL D6R D6T D6M D6N D6K D6H D7E D6K LGP D7R D7H D9 D4 D8 D8T D4K LGP D4K2 LGP D8R D10T2 D6R STD D6K XL D9T D9R D8R II D6T XL PAT D6T XW PAT D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K XL D10R D10T D5K2 XL D11R D11T D7R II D4K2 XL D7R XR D7E LGP D3K LGP

ROTARY DRILL

MD6310 MD6250 MD6380

ARTICULATED TRUCK

725C 730C2 D250E II D300E 725C2 D400E D250E 740B D350E 730C D350E II 725 740 D400E II 735B 730 735

PIPELAYER

PL83 PL87 PL72 PL61

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

775D 771D

TRUCK

785 797 793D 793B 793C 793F 793F XQ 785G 773D 797F 773F 785C 785D 797B 785B 793F CMD 775F 775D 795F AC 789C 789D 789B 777D 793F AC 772 770 769D

TRACTOR

776D 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced