Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets193-5576: Bracket Assembly
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle Brackets
193-5576: Bracket Assembly
193-5576: Bracket Assembly

Cat® BRACKET ASSEMBLY (LINES GROUP)

Brand: Cat

Product Images
193-5576: Bracket Assembly
193-5576: Bracket Assembly
193-5576: Bracket Assembly
193-5576: Bracket Assembly
193-5576: Bracket Assembly

Cat® BRACKET ASSEMBLY (LINES GROUP)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 193-5576
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 193-5576

Units of Measure

USMetric
Material Description: STEEL
Overall Height (in): 0.59
Overall Height (mm): 15
Overall Length (in): 6.10
Overall Length (mm): 155
Overall Width (in): 0.16
Overall Width (mm): 4
Material: Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 193-5576

UNDERGROUND ART TRUCK

AD63

WHEEL TRACTOR

623H 621K OEM 621H 627H 631K 637K

INTEGRATED TOOLCARRIER

IT38G II IT38H

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 623K LRC 623K 621K

LOAD HAUL DUMP

R1700 XE R1700

SOIL COMPACTOR

825 825K 815K 815

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

789G 777G 777E 793D 777 789D 793F 798 AC 796 AC 785D 794 AC 789 785 793 798

WHEEL DOZER

834 844 834G 834H 834K 854 824K 814K 854K 814 824 844K

LANDFILL COMPACTOR

816K 836 826 836H 836G 836K 816 826K

MOTOR GRADER

12M 12M 3 12M 2 14 120M 160M 140M 3 AWD 12M 3 AWD 120 GC 140M 3 140M 2 120M 2 160 140M 160M 2 160M 3 14L 150 160M 3 AWD 140

ROTARY CUTTER

RC20

WHEEL LOADER

972H 988 XE 814K 966K XE 988 995 990K 990 993 992 972M XE 938G II 993K 966M XE 988K XE 988G 988H 988K 992K 938H 966H 994F 994K 994H

HYDRAULIC SHOVEL

6060 6040 6030

TRACK-TYPE TRACTOR

D9 D6 D10T2 D10 D9T D9R D9 GC D6T

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

PIPELAYER

PL72

WHEEL SCRAPER

637K

TRUCK

785 793F CMD 793F OEM 795F XQ 793D 793F 795F AC 789D 793F AC 793F XQ 785G 797F 794 AC 785C 785D 797B

SHOVEL

6040

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert