Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation193-9520: Liner
HomeCabsCab InteriorCab Insulation193-9520: Liner
193-9520: Liner

Cat® Liner (Radiator Assembly) (Sound Suppression)

Brand: Cat

Product Images
193-9520: Liner
193-9520: Liner

Cat® Liner (Radiator Assembly) (Sound Suppression)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 193-9520

Units of Measure

USMetric
Material Description: Polyurethane foam
Overall Width (in): 7.48
Material: Acoustical Insulation
Overall Width (mm): 190.0
Overall Length (in): 1.97
Thickness (in): 1.0
Overall Length (mm): 50.0
Thickness (mm): 25.4
View More
Compatible Models for part number 193-9520

EXCAVATOR

330C L 330C LN 330C FM 330C 330C MH

MOBILE HYD POWER UNIT

330C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced