194-4773: Tube As-Exh
+ / - Hover over image to Zoom
Other Views

    194-4773: Tube As-Exh

    Part Number: 194-4773
    Brand: Cat
    Retrieving Price.....

    Exhaust Tube

    Description:

    • Exhaust tubes are components of the exhaust system consisting of a collection of tubes, usually of cast iron, that channel the exhaust gases from the cylinders of an engine to the rest of the exhaust system.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.7
    • Height (mm): 93.98
    • Length (in): 25
    • Length (mm): 635
    • Width (mm): 381
    motor grader
    24H

    wheel-type loader
    988B, 988F II 988F