Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Plates195-3722: 327.5mm Diameter Outer Plate
HomeDrivetrainFinal DriveFinal Drive Plates195-3722: 327.5mm Diameter Outer Plate
195-3722: 327.5mm Diameter Outer Plate

Cat® 166 mm Inner Diameter Outer Plate for service brake

Brand: Cat

Product Images
195-3722: 327.5mm Diameter Outer Plate
195-3722: 327.5mm Diameter Outer Plate
195-3722: 327.5mm Diameter Outer Plate
195-3722: 327.5mm Diameter Outer Plate
195-3722: 327.5mm Diameter Outer Plate

Cat® 166 mm Inner Diameter Outer Plate for service brake

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 195-3722

Units of Measure

USMetric
Inside Diameter (mm): 166.0
Outside Diameter (mm): 357.0
Thickness (mm): 3.18
Inside Diameter (in): 6.535
Outside Diameter (in): 14.055
Thickness (in): 0.125
Material: Carbon Steel
View More
Compatible Models for part number 195-3722

SOIL COMPACTOR

825G II 825H 825K 825

WHEEL DOZER

824G II 824 824H 824G 824K

LANDFILL COMPACTOR

826H 826K 826 826G II

WHEEL LOADER

980H 980G 980K 980K HLG 980G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced