Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsTooth Bars195-9160: Bucket Tooth Bar
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsTooth Bars195-9160: Bucket Tooth Bar
195-9160: Bucket Tooth Bar

Cat® 1977 mm Bolt-On Cutting Edge Tooth Bar

Brand: Cat

Product Images
195-9160: Bucket Tooth Bar
195-9160: Bucket Tooth Bar

Cat® 1977 mm Bolt-On Cutting Edge Tooth Bar

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 195-9160

Units of Measure

USMetric
Tip Length (in): 4.409
Width Between Sidebars (mm): 1,979.0
Type: Bolt-on Cutting Edge
Overall Width (in): 79.764
Tip Length (mm): 112.0
Material: Alloy Mixed: Metal,Structural Steel,Alloy Steel
Overall Width (mm): 2,026.0
Width Between Sidebars (in): 77.913
View More
Compatible Models for part number 195-9160

SKID STEER LOADER

216 228 226

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced