Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Lines196-0481: 26mm ID Boom Lines Tube
HomeEngineLubrication SystemOil Lines196-0481: 26mm ID Boom Lines Tube
196-0481: 26mm ID Boom Lines Tube

Cat® Boom Lines Tube channels hydraulic fluid between components along the boom to support controlled movement and force transfer

Brand: Cat

Product Images
196-0481: 26mm ID Boom Lines Tube
196-0481: 26mm ID Boom Lines Tube
196-0481: 26mm ID Boom Lines Tube
196-0481: 26mm ID Boom Lines Tube
196-0481: 26mm ID Boom Lines Tube

Cat® Boom Lines Tube channels hydraulic fluid between components along the boom to support controlled movement and force transfer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 196-0481

Units of Measure

USMetric
Material: Steel
Outer Diameter (mm): 34.0
Length (mm): Not specified
Connector Type: Flange (both ends)
Flange Type: Not specified
Outer Diameter (in): 1.34
Length (in): Not specified
View More
Compatible Models for part number 196-0481

EXCAVATOR

336E LN 336D2 336F L XE 340F 568 FM 336E LH 336E LNH 336F LNXE 330C LN 330C FM 330C 330D 336D 336E 336F 336D LN 336F LN XE 336D2 GC 340D L 336D2 L 336F LN 330D LN 324D L 330C L 340D2 L 330D L 336F L 336E L 336D L 330D FM 336F XE 325C 336E H

MOBILE HYD POWER UNIT

336E 330D 330D L 336D L 330C 336FMHPU 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced