Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings196-2774: 174.63mm Tapered Roller Flanged Outer Bearing
HomeDrivetrainDifferentialsDifferential Bearings196-2774: 174.63mm Tapered Roller Flanged Outer Bearing
196-2774: 174.63mm Tapered Roller Flanged Outer Bearing

Cat® BEARING AS

Brand: Cat

Product Images
196-2774: 174.63mm Tapered Roller Flanged Outer Bearing
196-2774: 174.63mm Tapered Roller Flanged Outer Bearing
196-2774: 174.63mm Tapered Roller Flanged Outer Bearing
196-2774: 174.63mm Tapered Roller Flanged Outer Bearing
196-2774: 174.63mm Tapered Roller Flanged Outer Bearing

Cat® BEARING AS

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 196-2774

Units of Measure

USMetric
Inside Diameter (mm): 174.625
Outside Diameter (mm): 342.661
Width (mm): 158.049
Diameter (mm): 430.0
Inside Diameter (in): 6.875
Outside Diameter (in): 13.4905
Width (in): 6.222
Diameter (in): 16.929
Material: Alloy Steel
View More
Compatible Models for part number 196-2774

TRUCK

793D 793C 793F 793F CMD 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793 793D 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced