Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits196-6931: Oil Cooler and Lines Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits196-6931: Oil Cooler and Lines Gasket Kit
196-6931: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
196-6931: Oil Cooler and Lines Gasket Kit
196-6931: Oil Cooler and Lines Gasket Kit
196-6931: Oil Cooler and Lines Gasket Kit
196-6931: Oil Cooler and Lines Gasket Kit
196-6931: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
300-7933: 0.35mm Thick Engine Oil Filter Gasket
300-7933: 0.35mm Thick Engine Oil Filter GasketQuantity: 1
3P-1156: 3.53 x 21.82mm 75A FKM O-Ring
3P-1156: 3.53 x 21.82mm 75A FKM O-RingQuantity: 2
240-2767: Engine Oil Cooler Core Gasket
240-2767: Engine Oil Cooler Core GasketQuantity: 1
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Specifications for part number 196-6931
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 196-6931

WHEEL TRACTOR

613C II

TRUCK ENGINE

C7 3126E 3116 3126B 3126

INTEGRATED TOOLCARRIER

IT38G IT38F IT28F

ENGINE

3126

TRACK LOADER

963B

REMAN ENGINE

C-12

WHEEL LOADER

928F 938G 938F 950G 960F 950F 950F II

CHALLENGER

55

ARTICULATED TRUCK

D20D D250E D250D

INDUSTRIAL ENGINE

3126 3116

WHEEL SCRAPER

613C

WHEEL FELLER BUNCHER

TK370

EXCAVATOR

322B L 322B E110B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced