Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons197-3765: 11:1 Compression Ratio Piston
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons197-3765: 11:1 Compression Ratio Piston
197-3765: 11:1 Compression Ratio Piston

Cat® 120.50mm Compressiont Height Piston Body with Rectangular Top Groove used for Engine

Brand: Cat

Product Images
197-3765: 11:1 Compression Ratio Piston
197-3765: 11:1 Compression Ratio Piston
197-3765: 11:1 Compression Ratio Piston
197-3765: 11:1 Compression Ratio Piston
197-3765: 11:1 Compression Ratio Piston

Cat® 120.50mm Compressiont Height Piston Body with Rectangular Top Groove used for Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 197-3765

Units of Measure

USMetric
Width (mm): 237.82
Height (mm): 231.14
Length (in): 9.36
Material: Alloy Aluminum
Length (mm): 237.82
Height (in): 9.1
View More
Compatible Models for part number 197-3765

GENERATOR

SR4B SR4

GEN SET ENGINE

G3516B

GENERATOR SET

G3508 G3516 G3516B G3512

POWER MODULE

PMG3516

GAS ENGINE

G3508 G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced