197-3901: PUMP GP-F IN
+ / - Hover over image to Zoom
Other Views

    197-3901: PUMP GP-F IN

    Part Number: 197-3901
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 6.8
    • Height (mm): 172.72
    • Length (in): 10.8
    • Length (mm): 274.32
    • Width (mm): 274.32
    wheel-type loader
    908