Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments197-9678: Track Segment
Home
UndercarriageRolling ComponentsSprockets and SegmentsSegments
197-9678: Track Segment
197-9678: Track Segment

Cat® Track Segment Tough Steel, 5 Bolts, 5 Teeth, 171.07mm Track Pitch

Brand: Cat

Product Images
197-9678: Track Segment
197-9678: Track Segment
197-9678: Track Segment
197-9678: Track Segment
197-9678: Track Segment

Cat® Track Segment Tough Steel, 5 Bolts, 5 Teeth, 171.07mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
197-9678
This part:
197-9678: Track Segment
Tooth Width (in)

2.362

Bushing Radius (in)

1.195

Tip Radius (in)

12.598

Description

Cat® Track Segment Tough Steel, 5 Bolts, 5 Teeth, 171.07mm Track Pitch

609-3880
This part:
609-3880: Track Segment
Tip Radius (in)

12.598

Pitch Circle Radius (in)

12.481

Bushing Radius (in)

1.195

Description

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 260.82mm Track Pitch

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert