Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainAxles & ComponentsAxles199-0670: M10X1 Thread Brake Bleed Screw
HomeDrivetrainAxles & ComponentsAxles199-0670: M10X1 Thread Brake Bleed Screw
199-0670: M10X1 Thread Brake Bleed Screw

Cat® Hex Drive Bleed Screw for Drive Axle and Brake Actuator

Brand: Cat

Product Images
199-0670: M10X1 Thread Brake Bleed Screw
199-0670: M10X1 Thread Brake Bleed Screw
199-0670: M10X1 Thread Brake Bleed Screw
199-0670: M10X1 Thread Brake Bleed Screw
199-0670: M10X1 Thread Brake Bleed Screw

Cat® Hex Drive Bleed Screw for Drive Axle and Brake Actuator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-0670

Units of Measure

USMetric
Thread Size (mm): M10
Length (mm): 31.0
Hex Size (mm): 13.0
Length (in): 1.22
Pitch (mm): 1.0
View More
Compatible Models for part number 199-0670

INDUSTRIAL LOADER

415F2 IL

SOIL COMPACTOR

CP7 CP5 CS44B CS56B CS68B CP44B CP68B CP56B CS66B CS78B CS54B CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B CS5

COMPACTOR

CCS7 CCS9

BACKHOE LOADER

427F2 414E 442E 424B HD 416F2 430E 430F 415 416 420F2 428F2 426 424B 424 420 432F2 434 444F2 426 F2 422F 444 434E 422E 434F 440 450E 450F 450 422F2 416E 428F 416F 432E 444F 420E 432F 444E 428E 430F2 434F2 415F2 420F

VIBRATORY COMPACTOR

CP-64 CS-56 CS-54 CS78B CS-44B CS-56B CS-68B CS54B CP-54 CP-56 CP-573E CP-533E CP54B CS7 CS-44 CP-74B CS-34 CP-44 CS-433E CS-663E CS-54B CS-66B CS-78B CS-583E CP-34 CP76B CS-79B CP-663E CP-433E CS-423E CP12 CS-64B CS-76B CS74B CS-573E CP74B CS-533E CP-54B CS-683E CP7 CS-76 CS-74 CS68B CS56B CS-74B CS12 CS44B CS14 CP-563E CP-76 CS-563E CP-74 CS-64 CS79B CP-56B CP-68B CP68B CP44B CP56B CP-44B

COMPACT WHEEL LOADER

903D 903C 901C2 901C 903 902 901 902C 902C2 903C2

TELEHANDLER

TH1255 TH0842 TH330B TH560B TH407C TH337C TH220B TH360B TH355B TH1055 TH0642 TH350B TH580B TH414C TH210 TH406C TH336C TH340B TH514C TH417C TH460B TH215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced