Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts199-2235: Bolt-Hex Head
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts199-2235: Bolt-Hex Head
199-2235: Bolt-Hex Head

Cat® Hex Head Bolt

Brand: Cat

Product Images
199-2235: Bolt-Hex Head
199-2235: Bolt-Hex Head
199-2235: Bolt-Hex Head
199-2235: Bolt-Hex Head
199-2235: Bolt-Hex Head

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-2235

Units of Measure

USMetric
Bolt Length (in): 0.866
Bolt Length (mm): 22.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.148
Grip Length (mm): 3.75
Thread: Coarse
Thread Size (in - TPI) (in): M8-1.25
Hand of Thread: RH
Material: Low Alloy Steel,Alloy Zinc
Thread Size (in): 0
Hex Size (in): 0.47
Thread Size (mm): M8
Class or Grade: Iso 898-1 Class 10.9
Material Description: Steel
Hex Size (mm): 12.0
Thread Size (dia x pitch) (mm): M8x1.25
View More
Compatible Models for part number 199-2235

MULTI TERRAIN LOADER

287C 277C 297C

COMPACT TRACK LOADER

299C 289C 279C

ASPHALT PAVER

AP-300D

MINI HYD EXCAVATOR

304 303 302.5C

SKID STEER LOADER

252B 272C 262C 236B 256C 246C

INDUSTRIAL ENGINE

C3.4 3044C

WHEEL LOADER

950GC 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced