Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings199-4583: Bearing-Special Caged Roller Assembly
HomeDrivetrainDifferentialsDifferential Bearings199-4583: Bearing-Special Caged Roller Assembly
199-4583: Bearing-Special Caged Roller Assembly

Cat® Caged Roller Assembly Bearing (Special)

Brand: Cat

Product Images
199-4583: Bearing-Special Caged Roller Assembly
199-4583: Bearing-Special Caged Roller Assembly
199-4583: Bearing-Special Caged Roller Assembly
199-4583: Bearing-Special Caged Roller Assembly
199-4583: Bearing-Special Caged Roller Assembly

Cat® Caged Roller Assembly Bearing (Special)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-4583

Units of Measure

USMetric
Outside Diameter (mm): 86.023
Inside Diameter (mm): 65.989
Height (mm): 28.0
Outside Diameter (in): 3.3867
Inside Diameter (in): 2.598
Height (in): 1.102
Material: Alloy Steel
View More
Compatible Models for part number 199-4583

GENERATOR SET

3512

EXCAVATOR

352F 345B II 345B L 345C L 349E L 345D L 349F L 349D L 330D MH 328D LCR 330C LN 330C FM 330C 330D 336D 345D L VG 349D2 L 336D LN 349D2 352F-VG 330C MH 345C MH 349E L VG 330D LN 349D 330C L 330D L 336D L 325C 349E 345B 345C 345D

MOBILE HYD POWER UNIT

336D 330D 336D L 349E L HVG 345C 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced