Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears199-4666: Carrier-Planet
HomeDrivetrainFinal DriveFinal Drive Gears199-4666: Carrier-Planet
199-4666: Carrier-Planet

Cat® Planetary Carrier

Brand: Cat

Product Images
199-4666: Carrier-Planet
199-4666: Carrier-Planet
199-4666: Carrier-Planet
199-4666: Carrier-Planet
199-4666: Carrier-Planet

Cat® Planetary Carrier

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-4666

Units of Measure

USMetric
Material Description: Cast Iron
Outside Diameter (mm): 496.0
Overall Length (mm): 106.0
Outside Diameter (in): 19.527
Overall Length (in): 4.173
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 199-4666

FRONT SHOVEL

5090B 385C

EXCAVATOR

390D 390D L 365C L 390F 390F L 395 MH3295 3101 385C FS 385C L 365B II 385C L MH 365C 385B 385C

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

385C 390F 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced