Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components199-4673: 1"x1-3/16" Turbocharger Water Lines Hose Connector
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components199-4673: 1"x1-3/16" Turbocharger Water Lines Hose Connector
199-4673: 1"x1-3/16" Turbocharger Water Lines Hose Connector

Cat® Turbocharger Water Lines Hose Connector is used to facilitate the flow of coolant between the turbocharger and the engine's cooling unit

Brand: Cat

Product Images
199-4673: 1"x1-3/16" Turbocharger Water Lines Hose Connector
199-4673: 1"x1-3/16" Turbocharger Water Lines Hose Connector
199-4673: 1"x1-3/16" Turbocharger Water Lines Hose Connector
199-4673: 1"x1-3/16" Turbocharger Water Lines Hose Connector
199-4673: 1"x1-3/16" Turbocharger Water Lines Hose Connector

Cat® Turbocharger Water Lines Hose Connector is used to facilitate the flow of coolant between the turbocharger and the engine's cooling unit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-4673
Transmission and Hydraulic Oil Compatibile Seal: 6V-9746 (1-3/16-12)
Oil and Fuel Compatible Seal: 228-7092 (1-3/16-12)
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12)
Material: Carbon Steel
View More
Compatible Models for part number 199-4673

ROTARY DRILL

MD6380 MD6310

GENERATOR SET

3516B 3512 3512B

LOCOMOTIVE ENGINE

PR20B

GAS ENGINE

G3516

HYDRAULIC SHOVEL

6060

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced