Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions199-5740: Suspension Assembly-Seat
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions199-5740: Suspension Assembly-Seat
199-5740: Suspension Assembly-Seat

Cat® Seat Suspension Assembly (Air)(24V)

Brand: Cat

Product Images
199-5740: Suspension Assembly-Seat
199-5740: Suspension Assembly-Seat

Cat® Seat Suspension Assembly (Air)(24V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-5740

Units of Measure

USMetric
Material Description: Steel
Overall Width (in): 16.4
Overall Height (in): 6.4
Material: Sealants / Adhesives Adhesive,Carbon Steel
Overall Width (mm): 416.4
Overall Length (in): 16.9
Overall Height (mm): 163.0
Overall Length (mm): 429.5
Voltage (VAC): 24
View More
Compatible Models for part number 199-5740

TRACK-TYPE TRACTOR

D9R D8R D11R

SOIL COMPACTOR

825G

LANDFILL COMPACTOR

826G

MOTOR GRADER

24H

WHEEL LOADER

966G 950G 972G 962G 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced