Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets199-6152: 1/2" Drive 12 Point x 20mm Hex Metric Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
199-6152: 1/2" Drive 12 Point x 20mm Hex Metric Socket
199-6152: 1/2" Drive 12 Point x 20mm Hex Metric Socket

Cat® Metric Socket (20 mm) (1/2 in Drive) (12 Point)

Brand: Cat

Product Images
199-6152: 1/2" Drive 12 Point x 20mm Hex Metric Socket
199-6152: 1/2" Drive 12 Point x 20mm Hex Metric Socket

Cat® Metric Socket (20 mm) (1/2 in Drive) (12 Point)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert