Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1A-8651: 5/8''-11 x 4 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1A-8651: 5/8''-11 x 4 1/2'' Hex Head Bolt
1A-8651: 5/8''-11 x 4 1/2'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Product Images
1A-8651: 5/8''-11 x 4 1/2'' Hex Head Bolt
1A-8651: 5/8''-11 x 4 1/2'' Hex Head Bolt
1A-8651: 5/8''-11 x 4 1/2'' Hex Head Bolt
1A-8651: 5/8''-11 x 4 1/2'' Hex Head Bolt
1A-8651: 5/8''-11 x 4 1/2'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1A-8651

Units of Measure

USMetric
Bolt Length (in): 4.5
Bolt Length (mm): 114.3
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 3.0
Grip Length (mm): 76.2
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Bolt Size (in): 5/8
Thread Size (in): 0.025
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x11
View More
Compatible Models for part number 1A-8651

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AE40 II AD45

POWER MODULE

TR43-C18L TR43 TR43-E44

LOAD HAUL DUMP

R2900 R2900G

OFF HIGHWAY TRUCK

793D 798 AC 793 798 796 AC 794 AC

OEM SOLUTIONS

3412C

WINCH

54H 55

MOTOR GRADER

140B 140G 16H 16G 130G 14G 14E 12G 12F 16H NA

TRACK SKIDDER

D4HTSK III D4HTSK II

WHEEL SKIDDER

518

TRACK-TYPE TRACTOR

D10 D4H III D5H XL D4H D4D D4E D5B D5H D5E D7G2 D7F D7G D5 D9G D9L D4H XL D4E SR

MARINE AUXILIARY

3608

MARINE ENGINE

3516 3512 3616 C18 D379A D379B D330A D398A D398B C280-16 C280-12 D333A C280-6 C280-8

PIPELAYER

578 561D 571G 589

EXCAVATOR

235

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-323 CP-323

RIPPER SCARIFIER

12G 140G 16G 130G

WHEEL TRACTOR

633D 639D

GENERATOR SET

C175-16 3516C

MARINE TRANSMISSION

7271

RECLAIMER MIXER

RM-250C

HYDRAULIC CONTROL

193B 173B 163 143 183B 153 140

ENGINE

3516E

TRACK LOADER

973 941 951C 951B 977D 977H 941B 955C 955H 955K 955L

LOCOMOTIVE ENGINE

3516C 3516B PR20B 3512C 3512B 3516

SOIL COMPACTOR

825H 825G 825C 815B 825G II

COLD PLANER

PM-565 PM-565B

WHEEL DOZER

834G 834H 834B 814B 824H 824G 824C 824G II

LANDFILL COMPACTOR

836 826G II 836H 836G 826C 826G 826H 816B

GRAPPLE

120C 518 125C

WHEEL LOADER

988F II 980G II 988B 988G 988H 988F 966D 966E 980F II 980K HLG 980C 992C 980F 980H 980G 980K 994F 994H

ROAD RECLAIMER

RR-250B

SOIL STABILIZER

SS-250B

GEN SET ENGINE

3608 3606 3508 3616

ARTICULATED TRUCK

D550B D44B D35HP D30C D35C D300E D300D D300B D400E D250E D250B D400D D25C D350E D350C D400 D40D

RIPPER

D5 977 10 6 5 4

BOOM

120C

INDUSTRIAL ENGINE

3516B D398B 3408E 3512B 3304 3306 C9.3B D320A D333C 3512 3516 3508B 3508 D398 D330C D379 D379B

TRUCK

793D 797F 794 AC 777B MT4400D AC 777

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

GAS ENGINE

G333C G398 G379A G3306 G3606 G3516 G379

BULLDOZER

977A 824S 834U 834S 4S 4P 10C 5A 5P 5S 10S 10U 825 955 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced