Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Bearings1B-3933: 88.9mm ID Wheel Cone Bearing
HomeDrivetrainFinal DriveFinal Drive Bearings1B-3933: 88.9mm ID Wheel Cone Bearing
1B-3933: 88.9mm ID Wheel Cone Bearing

Cat® Wheel Cone Bearing supports rotational movement between the wheel and axle shaft, maintains proper alignment, and load distribution

Brand: Cat

Product Images
1B-3933: 88.9mm ID Wheel Cone Bearing
1B-3933: 88.9mm ID Wheel Cone Bearing
1B-3933: 88.9mm ID Wheel Cone Bearing
1B-3933: 88.9mm ID Wheel Cone Bearing
1B-3933: 88.9mm ID Wheel Cone Bearing

Cat® Wheel Cone Bearing supports rotational movement between the wheel and axle shaft, maintains proper alignment, and load distribution

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1B-3933

Units of Measure

USMetric
Inside Diameter (mm): 88.9
Width (mm): 48.26
Inside Diameter (in): 3.5
Width (in): 1.9
Material: Alloy Steel
View More
Compatible Models for part number 1B-3933

WAGON

613C II

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613 613C 613C II 613B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced