Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsDifferential Bearings1B-4102: BEARING
Home
DrivetrainDifferentialsDifferential Bearings
1B-4102: BEARING
1B-4102: BEARING

Cat® Ball Bearing (Single Row)

Brand: Cat

Product Images
1B-4102: BEARING
1B-4102: BEARING
1B-4102: BEARING
1B-4102: BEARING
1B-4102: BEARING

Cat® Ball Bearing (Single Row)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1B-4102
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1B-4102
Material: Alloy Steel
View More
Compatible Models for part number 1B-4102

TRACK-TYPE TRACTOR

D4D D4E D4E SR

RIPPER

4

HYDRAULIC CONTROL

143 140

TRACK LOADER

955C 951C 955H 941B 951B 955K 955L 941

BULLDOZER

4A

WINCH

57 55 58

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert