Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home1C-6294: CONEK
Home1C-6294: CONEK
1C-6294: CONEK

Seal

Brand: Cat

fallback-image
1C-6294: CONEK

Seal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

Specifications
Specifications
Units of MeasureUSMetric
Cross Section Width (in): 374.8
Cross Section Thickness (in): 185.04
Adhesive: No
Cross Section Width (mm): 9,520
Material: Rubber,Rubber
Cross Section Thickness (mm): 4,700
Units of MeasureUSMetric
Cross Section Width (in): 374.8
Cross Section Thickness (in): 185.04
Adhesive: No
View More
Compatible Models
Compatible Models
Gas Engine
G3412
View More
Gas Engine
G3412
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert