Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1D-6089: 7/8''-14 x 5'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1D-6089: 7/8''-14 x 5'' Hex Head Bolt
1D-6089: 7/8''-14 x 5'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
1D-6089: 7/8''-14 x 5'' Hex Head Bolt
1D-6089: 7/8''-14 x 5'' Hex Head Bolt
1D-6089: 7/8''-14 x 5'' Hex Head Bolt
1D-6089: 7/8''-14 x 5'' Hex Head Bolt
1D-6089: 7/8''-14 x 5'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1D-6089

Units of Measure

USMetric
Bolt Length (in): 5
Bolt Length (mm): 127.0
Bolt Type: Hex Head
Grip Length (in): 3.0
Grip Length (mm): 76.2
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.034
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.875
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/8x14
View More
Compatible Models for part number 1D-6089

TRACK-TYPE TRACTOR

D7F D7G D6C

GENERATOR

SR4

GEN SET ENGINE

3508 3412C 3412 3512 3512B 3508B 3516 3516B

ARTICULATED TRUCK

D300D D250E

MARINE ENGINE

D379A D379B D398A D398B

PIPELAYER

572G 571G

INDUSTRIAL ENGINE

D398B D398 3412 D379 D379B

WHEEL SCRAPER

615 623B 623E 615C

GAS ENGINE

G379A G398 G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced