Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings1J-2860: 161.92mm Tapered Roller Bearing Cup
HomeDrivetrainDifferentialsDifferential Bearings1J-2860: 161.92mm Tapered Roller Bearing Cup
1J-2860: 161.92mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
1J-2860: 161.92mm Tapered Roller Bearing Cup
1J-2860: 161.92mm Tapered Roller Bearing Cup
1J-2860: 161.92mm Tapered Roller Bearing Cup
1J-2860: 161.92mm Tapered Roller Bearing Cup
1J-2860: 161.92mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1J-2860

Units of Measure

USMetric
Outside Diameter (mm): 161.9
Height (mm): 42.9
Material: Alloy Steel
Height (in): 1.69
Outside Diameter (in): 6.37
View More
Compatible Models for part number 1J-2860

UNDERGROUND ART TRUCK

AD30

BRUSH CUTTER

BR624 MR-244

FELLING HEAD

SH-56B SC-57 SS-56 HFW221 HFW222 HF221 HF201 HF201B

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL TRACTOR-SCRAPER

613G

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R1300G R1700 II R1300G II R1300

OFF HIGHWAY TRUCK

772 770 785D

WINCH

528

MOTOR GRADER

14 12M 3 AWD 160H ES 12H NA 163H 160 140M 140K 140H 14L 140H NA 150 140K 2 160M 3 AWD 140 143H 14H 14G 12H 12M 12K 12M 3 12M 2 160K 160H 160M 140M 3 AWD 140M 3 140M 2 160H NA 140 GC 12H ES 14H NA 163H NA 160M 2 160M 3 140H ES

TRACK-TYPE TRACTOR

D9 D9T D9R

WHEEL SKIDDER

528 545 555D 530B 535D 535C 535B 545D 545C 528B 525D 525C 525B

EXCAVATOR

215B 225B 225D 219D 225 219 215

WHEEL TRACTOR

613 613C II 613B 613C

MARINE TRANSMISSION

7211 7221

SOIL COMPACTOR

825H 825G 825C 815F II 815K 815 815B 815F 825G II

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730

WHEEL DOZER

814B 824H 824G 824C 814F II 814K 814F 814 824G II

LANDFILL COMPACTOR

826G II 816F II 816K 816 826C 826G 826H 816B 816F

FOREST PRODUCTS

FB221

WHEEL LOADER

982XE 960F 980 982 950G II 950B 950E 980GC 950G 962H 950F 962G 950H 950K 962K 980G II 980XE 966D 966C 966F 966E 966G 966R 950 982 XE 980F II 980 XE 966F II 980K HLG 950B/950E 950GC 814K 950 GC 962G II 980C 980F 980H 980G 980L 980K 980M 970F 982M 950F II

FORWARDER

574

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

CHALLENGER

70C 65C 65E 65D 75D 75C 75E MT700 85C 85E 85D 95E

ARTICULATED TRUCK

725C 730C2 D35HP D30C D30D D250E II D35C D300E 725C2 730 EJECTOR D400E 740B D400D D25D D25C D350E D350D D350C 730C D400 725 D40D 740 735B 730 735 OEM 735 D300E II

QUARRY TRUCK

772G 770G

TRUCK

785 789 793 770G 793D 793B 793C 772G 785C 785D 785B 772G OEM 789C 789B 772 770 770G OEM

WHEEL FELLER BUNCHER

2570C 2570D 543 533 2470C HA770 TK370 573C 573D TK380 HA870 563C 563D 2670C 553C 2670D

SPRAY AR

CAT WDS

LOGGER

227

TRACTOR

776C 784C 784B

BULLDOZER

824S 825

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced