Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals1M-4986: 49.6mm Long Insulated Terminal
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals1M-4986: 49.6mm Long Insulated Terminal
1M-4986: 49.6mm Long Insulated Terminal

Cat® Insulated Terminal for electrical wiring harness enhancing safety and reliability in the electrical system

Brand: Cat

Product Images
1M-4986: 49.6mm Long Insulated Terminal
1M-4986: 49.6mm Long Insulated Terminal
1M-4986: 49.6mm Long Insulated Terminal
1M-4986: 49.6mm Long Insulated Terminal
1M-4986: 49.6mm Long Insulated Terminal

Cat® Insulated Terminal for electrical wiring harness enhancing safety and reliability in the electrical system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1M-4986

Units of Measure

USMetric
Width (mm): 21.5
Stud Thread Size (mm): M12
Material: Alloy Copper
Stud Thread Size (in): 1/2
Width (in): 0.84
View More
Compatible Models for part number 1M-4986

GENERATOR

SR4

TRUCK ENGINE

3408B 3406E 3406C 3406B C15 C-18 C-15 C-16 3408

INTEGRATED TOOLCARRIER

IT14G2 IT28 IT18 IT24F IT12B IT14F IT14G IT14B IT38F IT28F IT28B IT18F IT18B

POWER PACK

C18

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 545 555D

MINI HYD EXCAVATOR

307C 307B 307E 308C 307E2 308.5 304 305 303 308 307.5 309 307 307-A 310

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 521B 532 522B 541 1290T 551 552

WATER FORDING TRACTOR

D7R II

EXCAVATOR

312-A 307 245B 307-A 245

WHEEL TRACTOR

621 623 641 651 657

ROTARY MIXER

RM500B

HYDRAULIC CONTROL

143 140

TRACK LOADER

933C 939 933 939C 977H 955H 955K

PETROLEUM TRANSMISSION

CX38-P892

PETROLEUM ENGINE

C15 2016 3512E 3512C 3512B

WHEEL DOZER

854K 844K 844 854

LANDFILL COMPACTOR

836H

COMPACT WHEEL LOADER

910G 910F 910E 914G2 914G

WHEEL LOADER

982XE 972G 972K 972M 972L 966 XE 988GC 950G 962G 950K 962L 986K 962K 950M 950L 962M G926 980XE G916 G936 966G 966L 966K 966M 936E 924F 936F 928F 926E 938F 962 918F 966 972 972 XE 986 966XE 980 982 995 990 993 992 916 926 936 950 982 XE 980 XE 962M Z 980K HLG 950M Z 966K XE 990K 972M XE 993K 966M XE 980L 980K 992K 972XE 980M 994K 994H 982M

INDUSTRIAL TRACTOR

HA771 HA871

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740B 730C 725 735B 730 735

ENGINE - INDUSTRIAL

3406B 3516B

INDUSTRIAL ENGINE

C32 C18 3126 3116 3114 3456 C9.3 3304 3306 3412 3406 C-15 C-16 3406B 3406C 3408E 3408B 3408C C9.3B D333C 3412E 3412C C15 D330C

GAS ENGINE

G3406

TRACTOR

772B 776 776B

BULLDOZER

955 4A

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD55B AD60 AD63

OFF HIGHWAY TRUCK

789G 775 773 793F 789 785 793

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

120G 120B 16 140G 130G 143H 140 GC 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 16G 140H NA 140 14G 14E 12G 24M 120 160G 12F 12E 16H NA 160H NA 12H ES 14H NA

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D6R III D6XE D8 GC D6R II D3C III D7R SERIES D4E D6R D6T D7E D6 D5 D8 D7 D6 XE D7R XR D7R LGP D6R XL D4C III D5C III D8GC D7R D7F D8T D8R D8N D8H D9E D9G D6R STD D9T D9R D8R II D7R II D7E LGP

ASPHALT PAVER

AP-800D AP-800C BG-230 AP-1050 AP-1000 BG-230D

MARINE ENGINE

C9

PIPELAYER

572R II 587T 587R 561B PL83 PL87 583T 583H

EXPANDED MINING PRODUCTS

LD350

VIBRATORY COMPACTOR

CS-573 CS-583 CS-563 CS-533 CS-653 CS-531 CS-643 CP-563 CP-643 CP-533 CP-653

TECHNOLOGY

AUTOGUIDNC

PETROLEUM PACKAGE

CX31-C11I CX35-C18I CX31-C13I

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

G3406 C13 XQ375 3412C XQ425 3306B 3406C

ENERGY STORAGE

PGS840 ETS1500 PGS1260

RECLAIMER MIXER

RM400 RM500B RM-500

ENGINE

3512E G3406 C27 INDUSTRIAL

EJECTOR TRUCK

730C 740B 730C2 EJ

COLD PLANER

PM312 PM313 PM310 PM-200 PM-201

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM400 RM500B RM500

ENGINE - MACHINE

3408 3116 3114 C27

GEN SET ENGINE

3406C 3406B 3408B 3408C 3304B 3306B POWER SYS 3116 3114 3306 3304 3412 3208 3412C 3406 3408

CHALLENGER

55 35 45 MTC735 MTC745 MTC755 MTC765

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD5150C

RIPPER

4

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

HA770 HA870

TRUCK

773G LRC 793F XQ 793F CMD 775G 775F 793F OEM 777B 777F 775G OEM 769B 785 795F XQ 793D 793F 772G 785G 773G 797F 773F 773G OEM 773B 795F AC 793F AC 769 777 775G LRC

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced