Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps1N-3800: 22mm Outer Diameter Rack Control Sleeve
HomeEngineFuel SystemFuel Pumps1N-3800: 22mm Outer Diameter Rack Control Sleeve
1N-3800: 22mm Outer Diameter Rack Control Sleeve

Governor Sleeve

Brand: Cat

Product Images
1N-3800: 22mm Outer Diameter Rack Control Sleeve
1N-3800: 22mm Outer Diameter Rack Control Sleeve
1N-3800: 22mm Outer Diameter Rack Control Sleeve
1N-3800: 22mm Outer Diameter Rack Control Sleeve
1N-3800: 22mm Outer Diameter Rack Control Sleeve

Governor Sleeve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1N-3800

Units of Measure

USMetric
Width (mm): 69.85
Height (mm): 15.24
Length (in): 3.75
Material: Carbon Steel,Low Alloy Steel
Height (in): 0.6
Length (mm): 95.25
View More
Compatible Models for part number 1N-3800

PUMPER

HT400 SCT673 SPS342 SPT342

GENERATOR

SR500 SR4 SR4B

TRUCK ENGINE

3306 3406C 3406B 3306C 3306B

POWER MODULE

PM3412

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT18 IT28B

LOAD HAUL DUMP

R1300G R1300

WINCH

518 54H 57H 56H 53 57 56 55 54

MOTOR GRADER

120G 160H ES 12H NA 140H 140G 16G 140H NA 130G 143H 14G 12H 12G 160H 160G 16H NA 160H NA 12H ES 14H NA 163H NA 140H ES

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6G2 LGP D6GC D6H II D3C II D8 GC D4H III D3B D3C D4B D5H XL D4H D8GC D4C D4E D6F SR D5B D5C D5H D5E D6E SR D6D D7G2 D6R D6E D6G D6H D7R D6G SR D7G D7H D8R D8N D8R II D6G2 XL D4H XL D4C II D4E SR

WHEEL SKIDDER

525 518 515 528 545 518C 530B 508 528B

MARINE ENGINE

3408B 3406B 3406C 3306B 3304 3306 3304B 3412

PIPELAYER

587R 578 572R 583R 572G 571G

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080 235C

EXCAVATOR

330 L 215B 215C 215D 375-A L E300 EL180 E300B 350-A 225B 225D 330B L 330B LN 219D 330-A L EL300 330 LN 350-A L 229D 350 L 229 225 330-A L 235 219 215 E240 EL240 330-A 235B 235C 235D 375-A E180 330-A LN 245 EL300B 245D 330B 245B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CB-534 CP-653

RIPPER SCARIFIER

12G 140G 16G 130G

GENERATOR SET

3412C 3304B 3412 3306B 3406C

WHEEL TRACTOR

615 611 621 615C II 623B 623E 623F 621B 621E 621F 621S 615C 627B 627E 627F

RECLAIMER MIXER

RM-350B RM-350 RM-250C

HYDRAULIC CONTROL

48 143 141 140

TRACK LOADER

963 931C II 973 935C 935B 943 953 973C 931B 931C 935C II

SOIL COMPACTOR

825G 825C 815B 815F

COLD PLANER

PM-465

WHEEL DOZER

814B 824G 824C 814F 824G II

LANDFILL COMPACTOR

826G II 826C 826G 816B 816F

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

972G 950B 950E G926 916 980G II G910 G916 926 930 936 966D 966C 966F 966E G936 966G 930R 930T 980F II 966F II 950B/950E 936E 936F 980C 980F 980G 926E 970F

ROAD RECLAIMER

RR-250 RR-250B RM-350B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3304 3306 3204

CHALLENGER

70C 65 65C 65B 65D

GEN SET ENGINE

3406C 3406B 3304B 3306B 3306 3304 3412 3412C

ARTICULATED TRUCK

D35HP D30C D30D D250E II D35C D300E D300D D300B D400E D250E D250B D400D D25D D25C D350E D350D D350C D400 D40D D300E II

RIPPER

D5 977 963 953 943 3 7 6 5 4 8

WHEELED EXCAVATOR

W330B

BOOM

120C

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406B 3406C C7.1 3408C 3306B 3204 3304 3306 3412 3304B 3412C

WHEEL SCRAPER

611 621E 621F 621B 623F 623E 637E 637G 637D 627G 627F 639D 627B 627E 615C

BULLDOZER

7SU 6SU 7S LGP 824S 8U 4S 4P 6 5A D5C PATLGP 5P 5S 6A 6S 7A 7S 7U 8A 825 3S 5A PAT 3P 8SU D5C PAT 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced