Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsLevels, Measuring Tools, & Gauges1P-2402: Dial Indicator Gauge Body
HomeWorkshop SuppliesToolsLevels, Measuring Tools, & Gauges1P-2402: Dial Indicator Gauge Body
1P-2402: Dial Indicator Gauge Body

Cat® Dial Indicator Gauge Body acts as a measurement of linear dimensions, alignment, and displacement

Brand: Cat

fallback-image
1P-2402: Dial Indicator Gauge Body

Cat® Dial Indicator Gauge Body acts as a measurement of linear dimensions, alignment, and displacement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 1P-2402

The Dial Indicator Gauge Body operates on the principle of linear displacement measurement. It consists of a dial face, a needle, and a probe that makes contact with the surface being measured. When the probe is pressed against the workpiece, any movement or displacement causes the internal mechanism to transfer this motion to the needle on the dial face. The gauge measures both positive and negative displacements, allowing operators to determine variations in height or alignment. The calibrated scale on the dial provides clear readings, enabling precise adjustments to be made based on the measurement obtained.

Attributes:
• Provides an easy, accurate way to determine cylinder liner projection and counterbore depth
• Exhibits resilience against dust, moisture, and mechanical wear

Applications:
The Dial Indicator Gauge Body serves a fundamental role in the measurement and alignment processes within heavy machinery. Its ability to provide accurate and reliable measurements significantly impacts the performance and longevity of equipment.

View More
Specifications for part number 1P-2402

Units of Measure

USMetric
Length (mm): 61.976
Length (in): 2.439
Width (mm): 35.052
Width (in): 1.38
Material: Steel,Coating Mixed: Nonmetallic,Low Alloy Steel
Weight (kg): 0.227
Weight (lb): 0.5
View More
Compatible Models for part number 1P-2402

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced