Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings1P-3934: 145.00mm Tapered Roller Bearing Cup
HomeDrivetrainDifferentialsDifferential Bearings1P-3934: 145.00mm Tapered Roller Bearing Cup
1P-3934: 145.00mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
1P-3934: 145.00mm Tapered Roller Bearing Cup
1P-3934: 145.00mm Tapered Roller Bearing Cup
1P-3934: 145.00mm Tapered Roller Bearing Cup
1P-3934: 145.00mm Tapered Roller Bearing Cup
1P-3934: 145.00mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-3934

Units of Measure

USMetric
Outside Diameter (mm): 145.0
Width (mm): 27.0
Outside Diameter (in): 5.7086
Width (in): 1.0629
Material: Alloy Steel
View More
Compatible Models for part number 1P-3934

UNDERGROUND ART TRUCK

AE40 AD45B AD55B AD60 AD55 AD63 AE40 II AD45 AD40

INTEGRATED TOOLCARRIER

IT18F

WHEEL TRACTOR-SCRAPER

613G

OFF HIGHWAY TRUCK

772 775 773 773GC

MOTOR GRADER

14 14M 14H 14G 14M3 14M-3 14H NA

WINCH

528 57H 56H 53 56 55 54

BACKHOE

D3 931

WHEEL SKIDDER

525 515 528 545 530B 535C 535B 545C 528B 525C 525B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D5K LGP D6R III D6H II D3C II D7R LGP D8 GC D3K2 XL D6T LGPPAT D6R XL D4K XL D6R II 30/30 D3C III D4C III D6K2 XL D6T XW D3G D3B D3C D4B D6T XL D7R SERIES D6K2 LGP D4G D8GC D4C D4E D5B D5C D3K XL D5G D6D D6R D6T D6K D6H D6K LGP D7R D7H D2 D1 D3 D8T D4K LGP D4K2 LGP D8R D8N D6R STD D6K XL D8R II D6T XL PAT D6T XW PAT DEUCE D5K2 LGP D6K2 D3K2 LGP D4C II D5K XL D5K2 XL D7R II D6R LGP D4K2 XL D7R XR D3K LGP

PIPELAYER

572R II 587T 587R 578 572R 583T 583R PL83 PL87 PL72

WATER FORDING TRACTOR

D7R II

EXCAVATOR

215B 215C 215D 219D 219 215

VIBRATORY COMPACTOR

CS-573 CS78B CS-583 CS-663E CS-78B CS-79B CP-663E CS-76B CS-76 CS79B CS-583C CS-573C CS-683E CP-76

MOBILE HYD POWER UNIT

TH43-C18

GENERATOR SET

3508B

WHEEL TRACTOR

613 613C II 613B 613C

HYDRAULIC CONTROL

163 153

TRACK LOADER

931C II 935C 935B 933 931 983B 931B 931C 935C II

SOIL COMPACTOR

815B CS20 CS76B CS17 CS19 CS78B

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

918F 966 972M 972 972L 966 GC 972 XE 966 XE 966XE 950B 950E 926 930 966D 966F 966E 966G 966L 930H 930K 966M 930M 950B/950E 972M XE 966M XE 924K 972XE 926M

ARTICULATED TRUCK

D35HP D30C D30D D35C D300E D400E D400D D25D D25C D350E D350D D350C D400 D40D

RIPPER

977 3 7 6 5 8

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

775D 775B 773E 771D 771C 772G

TRUCK

773G LRC 772G 69D 773E 773D 773G 773F 773G OEM 773B 775G 775F 772G OEM 775E 775D 775G OEM 772 770 775G LRC 769D 769C

WHEEL SCRAPER

615 633E 623B 623E 615C

TRACTOR

768C 772B

BULLDOZER

7SU 6SU 7S LGP 8U 6 5A D5C PATLGP 5S 6A 6S 7A 7S 7U 8A D8T 5A PAT 8SU D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced