Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings1P-4694: 95mm Tapered Roller Cone Bearing
HomeDrivetrainTransmissions & ComponentsTransmission Bearings1P-4694: 95mm Tapered Roller Cone Bearing
1P-4694: 95mm Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
1P-4694: 95mm Tapered Roller Cone Bearing
1P-4694: 95mm Tapered Roller Cone Bearing
1P-4694: 95mm Tapered Roller Cone Bearing
1P-4694: 95mm Tapered Roller Cone Bearing
1P-4694: 95mm Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-4694

Units of Measure

USMetric
Inside Diameter (in): 3.74
Inside Diameter (mm): 95.0
Width (in): 1.3385
Width (mm): 34.0
Material: Alloy Steel
View More
Compatible Models for part number 1P-4694

ARTICULATED TRUCK

D350E II 725C 725 730 730C D250E II 735 D300E II

TRUCK

777

EJECTOR TRUCK

730 730C

TRACTOR

776

WHEEL DOZER

844 854G 854K 854 844H 844K

MOTOR GRADER

12H NA 12H 12G 12K 24 163H 14M-3 14M3 12H ES 14H NA 160 14 160K 140K 160H 163H NA 160G 140H 140G 140H NA 14M 130G 140K 2 140H ES 140 143H 160H NA 140 GC 160H ES 14H 14G

WHEEL LOADER

993K 992D 992C 992G 992K 990 II 990K 990H 990 993 992

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced