Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components1P-5766: 48.25mm Counter Bore Diameter Split Flange
HomeHydraulicsOther Hydraulic Components1P-5766: 48.25mm Counter Bore Diameter Split Flange
1P-5766: 48.25mm Counter Bore Diameter Split Flange

Split Flange (Code 62)

Brand: Cat

Product Images
1P-5766: 48.25mm Counter Bore Diameter Split Flange
1P-5766: 48.25mm Counter Bore Diameter Split Flange
1P-5766: 48.25mm Counter Bore Diameter Split Flange
1P-5766: 48.25mm Counter Bore Diameter Split Flange
1P-5766: 48.25mm Counter Bore Diameter Split Flange

Split Flange (Code 62)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-5766

Units of Measure

USMetric
Flange Type: Split
Connector Type: -16 Code 62
Material: Steel,Alloy Zinc,Carbon Steel,Alloy Steel
Hole Size (mm): 12 (4X)
Length (mm): 81.0
Width (mm): 70.0
Flange Thickness (mm): 28.0
Distance Between Flange Holes (mm): 28; 57
Hole Size (in): 0.47
Length (in): 3.2
Width (in): 2.76
Flange Thickness (in): 1.1
Distance Between Flange Holes (in): 1.09; 2.25
View More
Compatible Models for part number 1P-5766

UNDERCARRIAGE

OEMS

FELLING HEAD

HF221 HF201 HF181

MATERIAL HANDLER

MH3037 MH3049 MH3059

OFF HIGHWAY TRUCK

777 789D

WINCH

57H 56H 56

TRACK-TYPE TRACTOR

D6H XL D6H XR D6R III D6H II D11 D8 GC D9 GC D6R II 30/30 D7R SERIES D8GC D6R D6T D6H D7R D7H D9 D8 D7 D8T D8R D8N D9T D9R D8R II DEUCE D11R D11T D7R II

KNUCKLEBOOM LOADER

539

ROTARY DRILL

MD6250

ASPHALT PAVER

AP-655C AP-655D AP1055 BG-2455D AP655 BG-240C AP-900B AP-1000D AP-1000F AP-1050B AP-650B AP-800D AP-800C BG-230 BG-260D BG1055E AP600 AP-1055F AP-1055D AP-1055E AP655F AP-1000 BG-2255C BG-225C BG-230D BG-245C AP600F AP1000

PIPELAYER

572R II 572R PL72

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B

FRONT SHOVEL

5080 235C 385C

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 215B 325B L 215C 215D 322B LN 322N 322-A LN 312-A 225B 225D 322C 336D LN 385C FS 330B L 330B LN 325B LN 219D 350-A L 229D 330D L 322-A L 322-A N 325C 229 322B L 345B L 225 231D 235 322 LN 318B 219 322 L 215 235B 235C 235D 245 245D 330C 245B

VIBRATORY COMPACTOR

CP-533C CS-563 CS-531C CP-563 CS-533C CP-563C CS-583C CS-573C CS-563C

MOBILE HYD POWER UNIT

323D LN 325C 330D 330C

WHEEL TRACTOR

621 623G 623E 623F 621B 621F 621G 627G 627F

RECLAIMER MIXER

RM-350B RM-350 RM-250C

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM-465 PM-201

WHEEL DOZER

834G

WHEEL LOADER

988 XE 993 988K XE 988K 993K

ROAD RECLAIMER

RR-250B RM-350B

SOIL STABILIZER

SS-250B

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

CHALLENGER

70C 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E

RIPPER

7 6 8

WHEELED EXCAVATOR

M325B

TRUCK

785D 777G

WHEEL SCRAPER

633E 621B 627B

WHEEL FELLER BUNCHER

543 533 HA770 TK370 TK380 HA870

SPRAY AR

CAT WDS

LOGGER

227

BULLDOZER

7SU 6SU 7S LGP 8U 6 6A 6S 7A 7S 7U 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced