Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components1S-5331: Front Idler Recoil Spring Adjusting Cylinder
HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components1S-5331: Front Idler Recoil Spring Adjusting Cylinder
1S-5331: Front Idler Recoil Spring Adjusting Cylinder

Cat® Cylinder-Adj

Brand: Cat

Product Images
1S-5331: Front Idler Recoil Spring Adjusting Cylinder
1S-5331: Front Idler Recoil Spring Adjusting Cylinder

Cat® Cylinder-Adj

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1S-5331
Material: Carbon Steel,Alloy Chromium,Low Alloy Steel
Track Tensioner Component Type: Cylinder
View More
Compatible Models for part number 1S-5331

TRACK-TYPE TRACTOR

D6G SR D6D SR D6E SR D6G2 XL D6C D6D D6G2 LGP D6E D6F SR D6G

RIPPER

951 955 4

HYDRAULIC CONTROL

143 153 141 163 140

TRACK LOADER

977H 955K 977K 955L 977L

LOGGER

227

EXCAVATOR

229 225 219D 215B 225B 225D 219 215

BULLDOZER

6S 977A 6A

WINCH

55

FOREST PRODUCTS

FB221

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced