Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings1T-0686: 89.28mm Inner Diameter Thrust Bearing Race
HomeDrivetrainDifferentialsDifferential Bearings1T-0686: 89.28mm Inner Diameter Thrust Bearing Race
1T-0686: 89.28mm Inner Diameter Thrust Bearing Race

Cat® 89.28mm Inner Diameter Thrust Bearing Race used in Impeller Hub of Torque Converter

Brand: Cat

Product Images
1T-0686: 89.28mm Inner Diameter Thrust Bearing Race
1T-0686: 89.28mm Inner Diameter Thrust Bearing Race
1T-0686: 89.28mm Inner Diameter Thrust Bearing Race
1T-0686: 89.28mm Inner Diameter Thrust Bearing Race
1T-0686: 89.28mm Inner Diameter Thrust Bearing Race

Cat® 89.28mm Inner Diameter Thrust Bearing Race used in Impeller Hub of Torque Converter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1T-0686

Units of Measure

USMetric
Outside Diameter (mm): 127.0
Height (mm): 3.96
Material: Alloy Steel
Inside Diameter (mm): 89.3
Inside Diameter (in): 3.52
Height (in): 0.16
Outside Diameter (in): 5.0
View More
Compatible Models for part number 1T-0686

UNDERGROUND ART TRUCK

AD22

PETROLEUM POWERTRAIN

CX31

TRANSMISSION-ONHIGHWAY

CX35 CX31

POWER MODULE

TR43 TR43-E44

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 623K LRC 623K 621K

LOAD HAUL DUMP

R3000H R1700 II R2900G R1700G R1700 R2900

TRACK-TYPE TRACTOR

D6 D8 D7 D8T D6T

UNDERGROUND ARTICULATED TRUCK

AD22

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX31 CX31-C11I CX31-C18I CX31-C9I CX31-P600- CX31-C15I CX31-P600 CX31-C13I CX35-P800

WHEEL TRACTOR

633E II 623B 623G 623H 623E 623F 621B 633C 621K OEM 621R 621E 621F 633D 657G 621G 621H 621S 627 621 623 639D 627B 627G 627H 627E 627F 637 631K 631D 631E 631C 631G 637G 637D 637E 637K

ENGINE

C13B

TRACK LOADER

983 977K 977L 983B

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

SOIL COMPACTOR

825 825H 825G 825K 825C 825G II

EJECTOR TRUCK

730C2 EJ 730C

WHEEL DOZER

824H 824G 824C 824K 824G II 824

LANDFILL COMPACTOR

826 826G II 826C 826G 826H 826K

WHEEL LOADER

980K HLG 986 980 982 988GC 980GC 986H 988 986K 980G II 988B 980B 980C 980F 980H 980G 980L 980K 980M 982M 980F II

WIDE BODY TRUCK

707

TRANSMISSION

CX31 HT CX31 CX31-P300

ARTICULATED TRUCK

730 EJECTOR 730C2 730C 725 730 735

INDUSTRIAL ENGINE

C9.3B C18 C9 C11 C13 C15 C9.3

WHEEL SCRAPER

623F 623E 637K 637B 627F 627E 637 621E 657G 621F 657 621B 657E 657B

POWERTRAIN

TR43E44-C13BL

BULLDOZER

824S 825

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced